SBOA214B February 2018 – October 2024 OPA350 , OPA353
Input | Output | Supply | ||||
---|---|---|---|---|---|---|
ViMin | ViMax | VoMin | VoMax | Vcc | Vee | Vref |
5mVpp | 400mVpp | 2.5mVpp | 200mVpp | 5V | –0.23V | 0V |
This single-supply precision absolute value circuit is optimized for low-input voltages. It is designed to function up to 50kHz and has excellent linearity at signal levels as low as 5mVpp. The design uses a negative charge pump (such as LM7705) on the negative op amp supply rails to maintain linearity with signal levels near 0V.
Transient Simulation Results
Texas Instruments, Simulation for Single-Supply, Low-Input Voltage Full-Wave Rectifier, circuit SPICE simulation file
Texas Instruments, Single-Supply Low-Input Voltage Optimized Precision Full-Wave Rectifier, reference design
OPA350 | |
---|---|
Vss | 2.7V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 150µV |
Iq | 5.2mA/Ch |
Ib | 0.5pA |
UGBW | 38MHz |
SR | 22V/µs |
#Channels | 1, 2, and 4 |
OPA350 |
OPA353 | |
---|---|
Vss | 2.7V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 3mV |
Iq | 5.2mA |
Ib | 0.5pA |
UGBW | 44MHz |
SR | 22V/µs |
#Channels | 1, 2, and 4 |
OPA353 |