SBOA217B January   2018  – October 2024 OPA197 , TLV172

 

  1.   1
  2.   2
  3.   Revision History

Design Goals

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee Vref
±25mV ±10V 25mV 10V 15V –15V 0V

Design Description

This absolute value circuit can turn alternating current (AC) signals to single polarity signals. This circuit functions with limited distortion for ±10V input signals at frequencies up to 50kHz and for signals as small as ±25mV at frequencies up to 1kHz.

Design Notes

  1. Be sure to select an op amp with sufficient bandwidth and a high slew rate.
  2. For greater precision look for an op amp with low offset voltage, low noise, and low total harmonic distortion (THD).
  3. The resistors were selected to be 0.1% tolerance to reduce gain error.
  4. Selecting too large of a capacitor C1 causes large distortion on the transition edges when the input signal changes polarity. C1 may not be required for all op amps.
  5. Use a fast switching diode.

Design Steps

  1. Select gain resistors.
    1. Gain for positive input signals.
      V o V i = 1 V V
    2. Gain for negative input signals.
      V o V i = - R 2 R 1 = - 1 V V
  2. Select R1 and R2 to reduce thermal noise and to minimize voltage drops due to the reverse leakage current of the diode. These resistors will appear as loads to U1 and U2 during negative input signals.
    R 1 = R 2 = 1  
  3. R3 biases the non-inverting node of U2 to GND during negative input signals. Select R3 to be the same value as R1 and R2. U1 must be able to drive the R3 load during positive input signals.
    R 3 = 1  
  4. Select C1 based on the desired transient response. See the Design Reference section for more information.
C 1 = 47 pF

Design Simulations

Transient Simulation Results

 ±10V at 50kHz Input ±10V at 50kHz Input
 ±25mV at 1kHz Input ±25mV at 1kHz Input

Design References

Texas Instruments, Simulation for Photodiode Amplifier, circuit SPICE simulation file

Texas Instruments, Prevision Full-Wave Rectifier, Dual-Supply, reference design

Design Featured Op Amp

TLV172
Vcc 4.5V to 36V
VinCM Vee to (Vcc–2V)
Vout Rail-to-rail
Vos 0.5mV
Iq 1.6mA/Ch
Ib 10pA
UGBW 10MHz
SR 10V/µs
#Channels 1, 2, and 4
TLV172

Design Alternate Op Amp

OPA197
Vcc 4.5V to 36V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 25µV
Iq 1mA/Ch
Ib 5pA
UGBW 10MHz
SR 20V/µs
#Channels 1, 2, and 4
OPA197