SBOA218B January   2018  – October 2024 OPA192 , TLV2372

 

  1.   1
  2.   2
  3.   Trademarks
  4.   Revision History

Design Goals

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee Vref
–10V 10V –10V 10V 15V –15V 0V

Design Description

This circuit controls the slew rate of an analog gain stage. This circuit is intended for symmetrical slew rate applications. The desired slew rate must be slower than that of the op amp chosen to implement the slew rate limiter.

Design Notes

  1. The gain stage op-amp and slew rate limiting op amp should both be checked for stability.
  2. Verify that the current demands for charging or discharging C1 plus any load current out of U2 will not limit the voltage swing of U2.

Design Steps

  1. Set slew rate and choose a standard value for the feedback capacitor, C1.
    C 1 = 470 nF
    SR = 20 V s
  2. Choose the value of R2 to set the capacitor current necessary for the desired slew rate.
    SR = I C 1 C 1
    20 V s = I C 1 470 nF  where  I C 1 = 9 .4 μA
     Gain stage op amp  V sat = ± 14 . 995  (typical)
    I C 1 = V sat R 2
    9 .4 μA = 14.995 V R 2 , so  R 2 = 1 .595 1 . 6  (Standard Value)
  3. Compensate feedback network for stability. R1 adds a pole to the 1/β network. This pole should be placed so that the 1/β curve levels off a decade before it intersects the open loop gain curve (200 Hz, for this example).
    f p = 1 2 π × R 1 × C 1 = 200 Hz
    200 Hz = 1 2 π × R 1 × 470 nF , so  R 1 = 1 .693 1 . 69  (Standard Value)

Design Simulations

Transient Simulation Results

AC Simulation Results

Design References

Texas Instruments, Simulation for Slew Rate Limiter, circuit SPICE simulation file

Texas Instruments, Single Op-Amp Slew Rate Limiter, reference design

Design Featured Op Amp

OPA192
Vcc 4.5V to 36V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 5µV
Iq 1mA/Ch
Ib 5pA
UGBW 10MHz
SR 20V/µs
#Channels 1, 2, and 4
OPA192

Design Alternate Op Amp

TLV2372
Vcc 2.7V to 16V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 2mV
Iq 750µA/Ch
Ib 1pA
UGBW 3MHz
SR 2.1V/µs
#Channels 1, 2, and 4
TLV2372