SBOA219B January   2018  – October 2024 TLV1704-SEP , TLV3201

 

  1.   1
  2.   2
  3.   Trademarks
  4.   Revision History

Design Goals

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee Vref
0V 5V 0V 5V 5V 0V 5V
VL (Lower Threshold) VH (Upper Threshold) VH – VL
2.3V 2.7V 0.4V

Design Description

Comparators are used to compare two different signal levels and create an output based on the input with the higher input voltage. Noise or signal variation at the comparison threshold will cause the comparator output to have multiple output transitions. Hysteresis sets upper- and lower-threshold voltages to eliminate the multiple transitions caused by noise.

Design Notes

  1. Use a comparator with low quiescent current to reduce power consumption.
  2. The accuracy of the hysteresis threshold voltages are related to the tolerance of the resistors used in the circuit.
  3. The propagation delay is based on the specifications of the selected comparator.

Design Steps

  1. Select components for the comparator with hysteresis.
    1. Select VL, VH, and R1.
      V L = 2 . 3 V
      V H = 2 . 7 V
      R 1 = 100  (Standard Value)
    2. Calculate R2.
      R 2 = V L V cc V H × R 1 = 2 . 3 V 5 V 2 . 7 V × 100 = 100  (Standard Value)
    3. Calculate R3.
      R 3 = V L V H V L × R 1 = 2 . 3 V 2 . 7 V 2 . 3 V × 100 = 575 576  (Standard Value)
    4. Verify hysteresis width.
      V H V L = R 1 × R 2 R 3 × R 1 + R 3 × R 2 + R 1 × R 2 × V cc
      = 100 × 100 576 × 100 + 576 × 100 + 100 × 100 × 5 V = 0 . 399 V
  2. Select components for comparator without hysteresis.
    1. Select Vth and R4.
      V th = 2 . 5 V
      R 4 = 100  (Standard Value)
    2. Calculate R5.
      R 5 = V th V cc V th × R 4 = 2 . 5 V 5 V 2 . 5 V × 100 = 100  (Standard Value)

Design Simulations

Transient Simulation Results

 Noise Only Present From 0s to 120µs Noise Only Present From 0s to 120µs
 Zoomed in From 40µs to 110µs Zoomed in From 40µs to 110µs

Design References

Texas Instruments, SBOC515 circuit SPICE simulation file, software download

Texas Instruments, Comparator with Hysteresis, reference design

Design Featured Comparator

TLV3201
Vcc 2.7V to 5.5V
VinCM Extends 200mV beyond either rail
Vout (Vee+230mV) to (Vcc–210mV) at 4mA
Vos 1mV
Iq 40µA
Ib 1pA
UGBW
SR
#Channels 1 and 2
TLV3201