Design Goals
Input | Output | BW | Supply |
---|
IiMin | IiMax | VoMin | VoMax | fp | Vcc | Vee | Vref |
0A | 2.4µA | 100mV | 4.9V | 20kHz | 5V | 0V | 0.1V |
Design Description
This circuit consists of an op amp configured as a transimpedance amplifier for amplifying the light-dependent current of a photodiode.
Design Notes
- A bias voltage (Vref)
prevents the output from saturating at the negative power supply rail when the
input current is 0A.
- Use a JFET or CMOS input op amp
with low bias current to reduce DC errors.
- Set output range based on linear
output swing (see Aol specification).
Design Steps
- Select the gain resistor.
- Select the feedback capacitor to
meet the circuit bandwidth.
- Calculate the necessary op amp gain
bandwidth (GBW) for the circuit to be stable.
- Cj: Junction
capacitance of photodiode
- Cd: Differential
input capacitance of the amplifier
- Ccm: Common-mode
input capacitance of the inverting input
- Calculate the bias network for a
0.1V bias voltage.
- Select C2 to be 1µF to
filter the Vref voltage. The resulting cutoff frequency is:
Design Simulations
DC Simulation Results
AC Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See the circuit SPICE simulation file:
See TIPD176.
Design Featured Op Amp
OPA323 |
---|
Vcc | 1.7V to 5.5V |
VinCM | Rail–to–rail |
Vout | Rail–to–rail |
Vos | 0.15mV |
Iq | 1.6mA/Ch |
Ib | 0.5pA |
UGBW | 20MHz |
SR | 33V/µs |
#Channels | 1, 2, and 4 |
Link | OPA323 |
Design Alternate Op Amp
| OPA328 | OPA392 | OPA322 |
---|
Vcc | 2.2V to 5.5V | 1.7V to 5.5V | 1.8V to 5.5V |
VinCM | Rail–to–rail | Rail–to–rail | Rail–to–rail |
Vout | Rail–to–rail | Rail–to–rail | Rail–to–rail |
Vos | 3µV | 1µV | 0.5mV |
Iq | 3.8mA/Ch | 1.22mA/Ch | 1.6mA/Ch |
Ib | 0.2pA | 10fA | 0.2pA |
UGBW | 40MHz | 13MHz | 20MHz |
SR | 30V/µs | 4.5V/µs | 10V/µs |
#Channels | 1 and 2 | 1, 2, and 4 | 1, 2, and 4 |
Link | OPA328 | OPA392 | OPA322 |