Design Goals
Input | Output | Supply | ||||
---|---|---|---|---|---|---|
ViMin | ViMax | VoMin | VoMax | Vcc | Vee | Vref |
0 V | 5 V | 0 V | 36 V | 5 V | 0 V | 2.5 V |
VL (Lower Threshold) | VH (Upper Threshold) | Upper to Lower Threshold Ratio |
---|---|---|
1.66 V | 3.33 V | 2 |
Design Description
This circuit utilizes two comparators in parallel to determine if a signal is between two reference voltages. If the signal is within the window, the output is high. If the signal level is outside of the window, the output is low. For this design, the reference voltages are generated from a single supply with voltage dividers.
Design Notes
Design Steps
Design Simulations
Transient Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See the circuit SPICE simulation file SBOC516.
See TIPD178.
Design Featured Op Amp
TLV1702 | |
---|---|
Vcc | 2.2 V to 36 V |
VinCM | Rail-to-rail |
Vout | Open Collector (36 V Maximum) |
Vos | 2.5 mV |
Iq | 75 µA/Ch |
Ib | 15 nA |
Rise Time | 365 ns |
Fall Time | 240 ns |
#Channels | 1, 2, and 4 |
TLV1702 |