SBOA222B February   2018  – October 2024 LMV771 , LMV981-N

 

  1.   1
  2.   2
  3.   Trademarks
  4.   Revision History

Design Goals

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee Vref
–240mV 240mV 0.1V 4.9V 5V 0V 5V

Design Description

This circuit amplifies an AC signal and shifts the output signal so that it is centered at half the power supply voltage. Note that the input signal has zero DC offset so it swings above and below ground. The key benefit of this circuit is that it accepts signals which swing below ground even though the amplifier does not have a negative power supply.

Design Notes

  1. R1 sets the AC input impedance. R4 loads the op amp output.
  2. Use low feedback resistances to reduce noise and minimize stability concerns.
  3. Set the output range based on linear output swing (see Aol specification).
  4. The cutoff frequency of the circuit is dependent on the gain bandwidth product (GBP) of the amplifier. Additional filtering can be accomplished by adding a capacitor in parallel to R4. Adding a capacitor in parallel with R4 will also improve stability of the circuit if high-value resistors are used.

Design Steps

  1. Select R1 and R4 to set the AC voltage gain.
    R 1 = 1    (Standard Value)
    R 4 = R 1 × G ac = 1   × - 10 V V = 10  (Standard Value)
  2. Select R2 and R3 to set the DC output voltage to 2.5V.
    R 3 = 4 . 99  (Standard Value)
    R 2 = R 3 × V ref V DC - R 3 = 4 . 99 × 5 V 2 . 5 V - 4 . 99 = 4 . 99
  3. Choose a value for the lower cutoff frequency, fl, then calculate C1.
    f l = 16 Hz
    C 1 = 1 2 × π × R 1 × f l = 1 2 × π × 1   × 16 Hz = 9 . 94 μF 10 μF  (Standard Value)
  4. Choose a value for fdiv, then calculate C2.
    f div = 6 . 4 Hz
    R div = R 2 × R 3 R 2 + R 3 = 4 . 99 × 4 . 99 4 . 99 + 4 . 99 = 2 . 495
    C 2 = 1 2 × π × R div × f div = 1 2 × π × 2 . 495 × 6 . 4 Hz = 9 . 96 μF 10 μF  (Standard Value)
  5. The upper cutoff frequency, fh, is set by the noise gain of this circuit and the gain bandwidth (GBW) of the device (LMV981).
    GBW = 1 . 5 MHz
G noise = 1 + R 4 R 1 = 1 + 10 1   = 11 V V
f h = GBW G noise = 1 . 5 MHz 11 V V = 136 . 3 kHz

Design Simulations

AC Simulation Results

Transient Simulation Results

Design References

Texas Instruments, Simulation for AC-Coupled (HPF) Inverting Amplifier, circuit SPICE simulation file

Texas Instruments, AC Coupled, Single-Supply, Inverting and Non-inverting Amplifier, reference design

Design Featured Op Amp

LMV981
Vcc 1.8V to 5V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 1mV
Iq 116µA
Ib 14nA
UGBW 1.5MHz
SR 0.42V/µs
#Channels 1 and 2
LMV981

Design Alternate Op Amp

LMV771
Vcc 2.7V to 5V
VinCM Vee to (Vcc–0.9V)
Vout Rail-to-rail
Vos 0.25mV
Iq 600µA
Ib –0.23pA
UGBW 3.5MHz
SR 1.5V/µs
#Channels 1 and 2
LMV771