SBOA223C February   2018  – October 2024

 

  1.   1
  2.   2
  3.   Trademarks
  4.   Revision History

Design Goals

Input Output Supply
IiMin IiMax VoMin VoMax Vcc Vee Vref
–1A 1A 110mV 3.19V 3.3V 0V 1.65V

Design Description

This single-supply low-side, bidirectional current sensing solution can accurately detect load currents from –1A to 1A. The linear range of the output is from 110mV to 3.19V. Low-side current sensing keeps the common-mode voltage near ground, and is thus most useful in applications with large bus voltages.

Design Notes

  1. To minimize errors, set R3 = R1 and R4 = R2.
  2. Use precision resistors for higher accuracy.
  3. Set output range based on linear output swing (see Aol specification).
  4. Do not use low-side sensing in applications where the system load cannot withstand small ground disturbances or in applications that need to detect load shorts.

Design Steps

  1. Determine the transfer equation given R4 = R2 and R1 = R3.
    V o = I i × R shunt × R 4 R 3 + V ref
    V ref = V cc × R 6 R 5 + R 6
  2. Determine the maximum shunt resistance.
    R shunt = V shunt I imax = 100 mV 1   A = 100
  3. Set reference voltage. Since the input current range is symmetric, set the reference to mid supply. Therefore, make R5 and R6 equal.
    R 5 = R 6 = 10
  4. Set the difference amplifier gain based on the op amp output swing. The op amp output can swing from 100mV to 3.2V, given a 3.3-V supply.
    Gain = V oMax V oMin R shunt × I iMax I iMin = 3 .2 V 100 mV 100 × 1   A 1   A = 15 .5 V V
    Gain = R 4 R 3 = 15 .5 V V
Choose  R 1 = R 3 = 1 . 3  (Standard Value)
R 2 = R 4 = 15 . 5 V V × 1 . 3 = 20 .15 20  (Standard Value)

Design Simulations

DC Simulation Results

Closed Loop AC Simulation Results

Transient Simulation Results

Design References

Texas Instruments, Simulation for Low-Side Bidirectional Current-Sensing Circuit, circuit SPICE simulation file

Texas Instruments, ±1A Single-Supply Low-Side Current Sensing Solution, reference design

Design Featured Op Amp

OPA313
Vcc 1.8V to 5.5V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 500µV
Iq 50µA/Ch
Ib 0.2pA
UGBW 1MHz
SR 0.5V/µs
#Channels 1, 2, 4
OPA313

Design Alternate Op Amp

TLV9062 OPA376
Vcc 1.8V to 5.5V 2.2V to 5.5V
VinCM Rail-to-rail Rail-to-rail
Vout Rail-to-rail Rail-to-rail
Vos 300µV 5µV
Iq 538µA/Ch 760µA/Ch
Ib 0.5pA 0.2pA
UGBW 10MHz 5.5MHz
SR 6.5V/µs 2V/µs
#Channels 1, 2, 4 1, 2, 4
TLV9062 OPA376

For battery-operated or power-conscious designs, outside of the original design goals described earlier, where lowering total system power is desired.

LPV821
Vcc 1.7V to 3.6V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 1.5µV
Iq 650nA/Ch
Ib 7pA
UGBW 8KHz
SR 3.3V/ms
#Channels 1
LPV821