Design Goals
Input | Output | Supply | |||
---|---|---|---|---|---|
ViMin | ViMax | VoMin | VoMax | Vcc | Vee |
±0.2mVpp | ±4Vpp | 0.1Vp | 2Vp | 2.5V | –2.5V |
Design Description
The precision half-wave rectifier inverts and transfers only the negative-half input of a time varying input signal (preferably sinusoidal) to the output. By appropriately selecting the feedback resistor values, different gains can be achieved. Precision half-wave rectifiers are commonly used with other op amp circuits such as a peak-detector or bandwidth limited non-inverting amplifier to produce a DC output voltage. This configuration has been designed to work for sinusoidal input signals between 0.2mVpp and 4Vpp at frequencies up to 50kHz.
Design Notes
Design Steps
Design Simulations
DC Simulation Results
Transient Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See circuit SPICE simulation file SBOC509.
Design Featured Op Amp
OPA323 | |
---|---|
Vss | 1.7V to 5.5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
UGBW | 20MHz |
SR | 33V/µs |
Link |
Design Alternate Op Amp
Device Specifications | |
---|---|
Vss(Max) | ≥ 5V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
UGBW | ≥ 10MHz |
SR | ≥ 5V/µs |
Link |