SBOA234A January   2019  – October 2024 OPA140 , OPA376

 

  1.   1
  2.   2
  3.   Trademarks

Design Goals

Input Output Supply
ViMin ViMax VoMin VoMax Vcc Vee Vdd Vref
–10V +10V +0.2V +4.8V +15V –15V +5V +4.096V

Design Description

This inverting dual-supply to single-supply amplifier translates a ±10V signal to a 0V to 5V signal for use with an ADC. Levels can easily be adjusted using the given equations. The buffer can be replaced with other ±15V configurations to accommodate the desired input signal, as long as the output of the first stage is low impedance.

Design Notes

  1. Observe common-mode limitations of the input buffer.
  2. A high-impedance source will alter the gain characteristics of U2 if buffer amplifier U1 is not used.
  3. R6 provides a path to ground for the output of U1 if the ±15V supplies come up before the 5V supply. This limits the voltage at the inverting pin of U2 through the voltage divider created by R1, R2, and R6 and prevents damage to U2 as well as to any converter that may be connected to its output. To best protect the devices a transient voltage suppressor (TVS) should be used at the power pins of U2.
  4. A capacitor across R5 will help filter Vref and provide a cleaner Vshift.

Design Steps

The transfer function for this circuit follows:

V o = - R 2 R 1 × V i + 1 + R 2 R 1 × V shift
  1. Set the gain of the amplifier.
    V o V i = V oMax - V oMin V iMax - V iMin = 4.8  V - 0.2  V 10  V - ( - 10  V ) = 0 . 23
    V o V i = R 2 R 1
    R 2 = 0.23× R 1
    Choose   R 1 = 100   ( standard   value )
    R 2 = 23   ( for   standard   values   use   22   and   1   in   series )
  2. Set Vshift to translate the signal to single supply.
    At   midscale ,   V in = 0 V
    Then   V o = 1 + R 2 R 1 × V shift
    V shift   =   V o 1 + R 2 R 1 = 2.5 V 1.23 = 2.033 V
  3. Select resistors for reference voltage divider to achieve Vshift.
    V ref = 4.096 V
    V shift = V ref × R 5 ( R 3 + R 4 ) + R 5
    V shift V ref = 2.033 V 4.096 V = R 5 ( R 3 + R 4 ) + R 5
    R 3 + R 4 = 1.0161  × R 5
    Select   a   standard   value   for   R 5
    R 5 = 10
    R 3 + R 4 = 10.161
    R 3 = 10
    R 4 = 162 Ω   ( standard   1 %   value )
  4. Large feedback resistors can interact with the input capacitance and cause instability. Choose C1 to add a pole to the transfer function to counteract this. The pole must be lower in frequency than the effective bandwidth of the op amp.
    C 1 = 43 pF
f p = 1 2 π × R 2 × C 1 = 160.3 kHz

Design Simulations

DC Simulation Results

AC Simulation Results

Transient Simulation Results

Design References

Texas Instruments, SBOMAT9 TINA-TI™ circuit simulation, file download

Texas Instruments, TIPD148 Level Translation: Dual to Single Supply Amp, ±15V to 5V, product page

Design Featured Op Amp

OPA376
Vss 2.2V to 5.5V
VinCM Vee to Vcc-1.3 V
Vout Rail-to-rail
Vos 5µV
Iq 760 µA/Ch
Ib 0.2pA
UGBW 5.5MHz
SR 2V/µs
#Channels 1, 2, and 4
OPA376

Design Featured Op Amp

OPA140
Vss 4.5V to 36V
VinCM Vee-0.1V to Vcc-3.5V
Vout Rail-to-rail
Vos 30µV
Iq 1.8mA/Ch
Ib ±0.5pA
UGBW 11MHz
SR 20V/µs
#Channels 1, 2, and 4
OPA140