SBOA268B February   2018  – September 2024 OPA1671 , OPA170 , OPA855 , OPA858

 

  1.   1
  2.   2
  3.   Trademarks
  4.   Revision History

Design Goals

Input Output BW Supply
IiMin IiMax VoMin VoMax fp Vcc Vee
0A 50µA 0V 5V 10kHz 15V –15V

Design Description

The transimpedance op amp circuit configuration converts an input current source into an output voltage. The current to voltage gain is based on the feedback resistance. The circuit is able to maintain a constant voltage bias across the input source as the input current changes which benefits many sensors.

Design Notes

  1. Use a JFET or CMOS input op amp with low bias current to reduce DC errors.
  2. A bias voltage can be added to the non-inverting input to set the output voltage for 0 A input currents.
  3. Operate within the linear output voltage swing (see Aol specification) to minimize non-linearity errors.

Design Steps

  1. Select the gain resistor.
    R 1 = V oMax - V oMin I iMax = 5 V - 0 V 50 μA = 100
  2. Select the feedback capacitor to meet the circuit bandwidth.
    C 1 1 2 × π × R 1 × f p
    C 1 1 2 × π × 100 × 10 kHz 159 pF 150 pF  (Standard Value)
  3. Calculate the necessary op amp gain bandwidth (GBW) for the circuit to be stable.
    GBW > C i + C 1 2 × π × R 1 × C 1 2 > 6 pF + 150 pF 2 × π × 100 × ( 150 pF ) 2 > 11 . 03 kHz
    where  C i = C s + C d + C cm = 0 pF + 3 pF + 3 pF = 6 pF  given 
    • Cs: Input source capacitance
    • Cd: Differential input capacitance of the amplifier
    • Ccm: Common-mode input capacitance of the inverting input

Design Simulations

DC Simulation Results

AC Simulation Results

Design References

Texas Instruments, Simulation for Transimpedance Amplifier, SBOC501 SPICE simulation file

Texas Instruments, 1MHz, Single-Supply, Photodiode Amplifier, TIPD176 reference design

Design Featured Op Amp

OPA170
Vcc 2.7V to 36V
VinCM (Vee–0.1V) to (Vcc –2V)
Vout Rail–to–rail
Vos 0.25mV
Iq 0.11mA
Ib 8pA
UGBW 1.2MHz
SR 0.4V/µs
#Channels 1, 2, and 4
OPA170

Design Alternate Op Amp

OPA1671
Vcc 1.7V to 5.5V
VinCM Rail–to–rail
Vout (Vee+10mV) to (Vcc-10mV) at 275µA
Vos 250µV
Iq 940µA
Ib 1pA
UGBW 12MHz
SR 5V/µs
#Channels 1
OPA1671