Design Goals
Input
ViDiff(Vi2 - Vi1) |
Output |
Supply |
ViDiff_Min |
ViDiff_Max |
VoMin |
VoMax |
Vcc |
Vee |
Vref |
+/–1V |
+/–2V |
–10V |
+10V |
15V |
–15V |
0V |
Vcm |
Gain Range |
+/-10V |
5V/V to 10V/V |
Design Description
This design amplifiers the difference
between Vi1 and Vi2 and outputs a single ended signal while
rejecting the common–mode voltage. Linear operation of an instrumentation amplifier
depends upon the linear operation of its primary building block: op amps. An op amp
operates linearly when the input and output signals are within the device’s input
common–mode and output–swing ranges, respectively. The supply voltages used to power
the op amps define these ranges.
Design Notes
- Rg sets the gain of
the circuit.
- High–value resistors can
degrade the phase margin of the circuit and introduce additional noise in
the circuit.
- The ratio of R4 and
R3 set the minimum gain when Rg is removed.
- Ratios of
R2/R1 and R4/R3 must be
matched to avoid degrading the instrumentation amplifier’s DC CMRR and
ensuring the Vref gain is 1V/V.
- Linear operation is contingent
upon the input common–mode and the output swing ranges of the discrete op
amps used. The linear output swing ranges are specified under the
Aol test conditions in the op amps data sheets.
Design
Steps
- Transfer function of this circuit.
when
the transfer function simplifies to
where G is the gain of the instrumentation
amplifier and
- Select R4 and
R3 to set the minimum gain.
- Select R1 and
R2. Ensure that R1/R2 and
R3/R4 ratios are matched to set the gain applied to
the reference voltage at 1V/V.
- Select Rg to meet the
desired maximum gain G = 10V/V.
Design Simulations
DC Simulation Results
Transient Simulation Results
Design Featured Op Amp
TLV171 |
Vss |
4.5V to 36V |
VinCM |
(Vee–0.1V) to (Vcc–2V) |
Vout |
Rail–to–rail |
Vos |
0.25mV |
Iq |
475µA |
Ib |
8pA |
UGBW |
3MHz |
SR |
1.5V/µs |
#Channels |
1,2,4 |
TLV171 |
Design
Alternate Op Amp
OPA172 |
Vss |
4.5V to 36V |
VinCM |
(Vee–0.1V) to (Vcc–2V) |
Vout |
Rail–to–rail |
Vos |
0.2mV |
Iq |
1.6mA |
Ib |
8pA |
UGBW |
10MHz |
SR |
10V/µs |
#Channels |
1,2,4 |
OPA172 |