Design Goals
Input | Output | BW | Supply | |||
---|---|---|---|---|---|---|
ViMin | ViMax | VoMin | VoMax | fp | Vcc | Vee |
–2.5mV | 2.5mV | –2.5V | 2.5V | 5kHz | 5V | –5V |
Design Description
This design inverts the input signal, Vin, and applies a signal gain of 1000V/V or 60dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design Notes
Design Steps
Choose the input resistor R4 to be 1kΩ. To obtain a gain of 1000V/V, normally a 1-MΩ resistor would be required. A T-network allows us to use smaller resistor values in the feedback loop. Selecting R1 to be 100kΩ and R2 to be 9kΩ allows calculation of the value for R3. R2 is in the 10kΩ range so the op amp can easily drive the feedback network.
Design Simulations
DC Simulation Results
AC Simulation Results
The simulation is very close to the calculation.
Transient Simulation Results
Design References
Design Featured Op Amp
OPA192 | |
---|---|
Vss | ±2.25V to ±18V |
VinCM | Rail-to-Rail |
Vout | Rail-to-Rail |
Vos | 5µV |
Iq | 1mA |
Ib | 5pA |
UGBW | 10MHz |
SR | 20V/µs |
#Channels | 1, 2, 4 |
www.ti.com/product/OPA192 |
Design Alternate Op Amp
TLV9062 | |
---|---|
Vss | 1.8V to 5.5V |
VinCM | Rail-to-Rail |
Vout | Rail-to-Rail |
Vos | 0.3mV |
Iq | 538µA |
Ib | 0.5pA |
UGBW | 10MHz |
SR | 6.5V/µs |
#Channels | 1,2,4 |
www.ti.com/product/TLV9062 |