Design Goals
Input | Output | Supply | Standoff and Clamp Voltages | EFT Level | |||||
---|---|---|---|---|---|---|---|---|---|
IinMin | IinMax | VoMin | VoMax | Vs | GND | Vref | Vwm | Vc | Vpp |
–40 A | 40 A | 100 mV | 4.9 V | 5 V | 0 V | 2.5 V | 36 V | 80 V | 2 kV 8/20 µs |
Design Description
This high-side, bidirectional current sensing solution can accurately measure current in the range of –40 A to 40 A for a 36 V voltage bus. The linear voltage output is 100 mV to 4.90 V. This solution is also designed to survive IEC61000-4-4 level 4 EFT stress (Voc = 2 kV; Isc = 40 A; 8/20 µs).
Design Notes
Design Steps
For example, SMBJ36A from Littelfuse™ satisfies the previous requirement, with peak pulse power of 600 W (10/1000 µs) and current of 10.4 A.
Peak pulse power at given excitation (8/20 µs) is estimated to be around 3.5 kW, which translates to peak pulse current:
This is above the maximum excitation (short circuit) current of 40 A. The select TVS effectively protects the circuit against the specified EFT strike.
Design Simulations
DC Transfer Characteristics
Transient Simulation Results
The output is a scaled version of the input.
TVS Diode Transient Response Under EFT Excitation
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
For more information on transient protection of the current sense amplifiers, see TIDA-00302 and the Current Sense Amplifier Training Videos.
Design Featured Current Sense Amplifier
INA240A1 | |
---|---|
Vs | 2.7 V to 5.5 V |
VCM | –4 V to 80 V |
Vos | Rail-to-rail |
Vos | 5 µV |
IB | 80 µA |
BW | 400 kHz |
Vos Drift | 50 nV/°C |
INA240A1 |
Design Alternate
INA282 | |
---|---|
Vs | 2.7 V to 18 V |
VCM | –14 V to 80 V |
Vos | 20 µV |
IB | 25 µA |
BW | 10 kHz |
Vos Drift | 0.3 µV/°C |
INA282 |