SBOA539 January 2023 INA219 , INA232
Figure 3-2 shows the DUT boards used. The U1 footprint is populated with either INA232 (left) or INA219 (right). SW0 is a 4-position switch connected to the A0 pin in this experiment, and is used to select one of four device addressed. Address A1 (pin #8) of INA219 is connected to ground.
Figure 3-3 shows the bench setup block diagram. Shunt and bus voltages are provided by voltage sources. Communication between the DUTs and the microcontroller is through the I2C bus.
Table 3-1 shows the bench setup parameters. Common design parameters are shared between the two devices. Columns INA219 and INA232 show device-specific settings, including Configuration and Calibration register values. These values are obtained based on the design parameters, as well as to keep the total ADC conversion cycle time closely matched.
Setting | INA219 | INA232 |
---|---|---|
Power supply (VS) | 3.3 V | |
Bus (VCM) | 12 V | |
PGA/ADC_range (Vsense_max) | 80 mV | |
RSHUNT | 2 mΩ | |
Current LSB | 1 mA | |
Device address | 40h | |
Averaging | N/A | 64 |
Bus conversion time | 68.10 ms | 1.1 ms |
Shunt conversion time | 68.10 ms | 1.1 ms |
ADC mode | Shunt and bus, continuous | |
Configuration register value | 2FFFh | 4727h |
Calibration register value | 5000h | 0A00h |