SBOA539 January 2023 INA219 , INA232
The front-end PGA in INA219 enables four shunt input voltages. The lowest range starts at ±40 mV. If larger full-scale shunt voltages are desired, the PGA function is capable of increasing the full-scale range by 2, 4, or 8 times (up to 320 mV). Additionally, the bus voltage measurement has two full-scale ranges: 16 V or 32 V, although the best practice is to limit the actual bus voltage to under 26 V to prevent damage to the device.
Two shunt input ranges are possible in INA232, namely ±20 mV and ±80 mV. INA232 has single full scale bus measurement range of up to 48 V.
As long as shunt input voltage is below the range of ±80 mV, both INA219 and INA232 can be used without changing the shunt resistor to a different value.