SBOA539 January 2023 INA219 , INA232
INA219 comes with two address pins which makes it possible to have direct access to sixteen (16) unique INA219 devices in the same system. Conversely, INA232 has only one address pin, which allows direct access to only four devices.
In designs where INA219 is used and address pin A1 is connected to GND, then the addressing is compatible between INA219 and INA232.
In systems where more than four power monitors are needed, increasing the number of INA232 devices through an I2C expander is possible.