Design Goals
The design goal is the realization of a high-side, bidirectional current sensing circuit using a unidirectional current sense amplifier.
Input | Output | Supply | Error | ||
---|---|---|---|---|---|
IMin | IMax | Vout, min | Vout, max | VS | Output Error |
–10 A | +10 A | 50 mV | 4.8 V | 5 V | ≤ 2% |
Design Description
This circuit utilizes a TL1431, 2N2222A NPN transistor (see the following image), and passive components to achieve bidirectional sensing from a unidirectional current sense amplifier, the INA293. In this particular setup, the normal operating load is from –10 A to 10 A, with a supply voltage of 5 V. This topology may be used for any supply voltage independent of the desired offset. The solution presented in this circuit is a high-side implementation, with a common-mode voltage range of 2.5 V to 110 V.
Design Notes
Design Steps
Using the lesser of these values, this shows that a maximum 11.825-mΩ shunt may be used to satisfy the upper bound, and some small truncation of the lower region should be expected. Choosing a convenient standard value resistor, 10 mΩ was selected to complete the design. The final input VSENSE swing is calculated as:
The expected corresponding output is found using:
The designed outputs are found to be within the linear operating range, but fall short of utilizing the full dynamic range here. The reason for this is due to the choice of sense resistor of 10 mΩ versus the defined maximum of 11.8 mΩ. Range may be increased further, but this will often come at the tradeoff of increased BOM cost for custom values, or additional components to form parallel combinations that achieve a closer target to the theoretical maximum.
So for a successful design, a shunt of at least 2 W rated power is chosen for continuous sensing.
Add some margin for any potential voltage transients on the common mode. For the given design, the 2N2222A is chosen, as it is able to withstand a VCE of 50 V maximum, and meets the needs of the design. The expected power dissipated through the BJT is found with the following equation:
Design Simulations and Calculations
DC Sweep Results, –10 A < ILOAD < 10 A
The following Root-Sum-Square (RSS) error curve was generated for the following resistor tolerances and RSS equation:
Note that more accurate resistors will result in further reduction of the total error curve.
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
Download the PSpice files for this circuit – SBOA545.
For more information on the INA293 device, see the INA293 –4-V to 110-V, 1-MHz, High-Precision Current Sense Amplifier data sheet.
Additional Resources
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2021, Texas Instruments Incorporated |