Power operational amplifier (op amp) applications are extending into areas where higher precision along with high-voltage supplies (> 50 V), and currents from hundreds of milliamperes to amperes are required. The OPA593 is a recent TI power op amp introduction that is usable with power supplies up to 85 V. It is capable of an output current of 0.25 A from a 4 mm × 4 mm, WSON package. However, even with all the OPA593 offers a new semiconductor test application has been identified where a current level up to 0.5 A is a must have.
This application note describes how two OPA593 op amps can have their outputs parallel connected to provide that 0.5-A output current. It provides a circuit design that successfully meets all DC and AC aspects of the application including the ability to drive a load capacitance of 1 µF with complete stability.