SBOA564A December   2022  – August 2024 TRF0206-SP

 

  1.   1
  2.   Single-Event Effects Test Report of the TRF0206-SP 6.5-GHz Differential Amplifier
  3.   Trademarks
  4. Overview
  5. Single-Event Effects
  6. Test Device and Evaluation Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Set-Up and Procedures
  10. Single-Event Latch-up (SEL) Results
  11. Single-Event Transients (SET) Results
  12. Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B Confidence Interval Calculations
  16.   C Orbital Environment Estimations
  17.   D References
  18.   E Revision History

Depth, Range, and LETEFF Calculation

The TRF0206-SP is fabricated in the TI SiGe-BiCMOS process and the die is packaged as a flip chip. The decapped unit exposes the silicon substrate directly when packaged in the flip-chip configuration. The units used were backgrinded to 50 microns, for proper ion penetration. The effective LET (LETEFF), depth and range was determined with the custom RADsim-IONS application (developed at Texas Instruments and based on the latest SRIM2013 [4] models). The applications accounts for energy loss through the 1-mil thick Aramica (DuPont®Kevlar®) beam port window and the air gap between the DUT and the heavy-ion exit port (40 mm). An image of the RADsim – IONS is shown in Figure 5-1 and the ions details are provided in Table 5-1.

TRF0206-SP GUI of RADsim Application Used to Determine Key Ion ParametersFigure 5-1 GUI of RADsim Application Used to Determine Key Ion Parameters
Table 5-1 LETEFF, Depth and Range for the Ions Used for SEE Characterization of the TRF0206-SP
Ion TypeAngle of Incidence (°)Depth in Silicon (µm)Range in Silicon (µm)LETEFF (MeV-cm2/mg)Distance (mm)
Cu0505024.5440
Kr0505036.140
Ag0505057.7340
Ag305057.767.9540
Pr0505070.6040
Pr205053.274.9240
Ho0505082.1840