This application note proposes a field transmitter design using a precision voltage amplifier to condition the output of a Wheatstone bridge sensor. This document also shows how the voltage output of the amplifier can be translated into a 4-20-mA signal with a current loop transmitter. All sensor and amplifier circuitry are powered by the current loop transmitter. Additionally, this application note covers the selection of the amplifier and passive components to achieve the required gain and voltage-to-current conversion. Error sources, PCB layout considerations, and measured results are also discussed.
All trademarks are the property of their respective owners.
Following are the design requirements:
The design goals and performance are summarized in Table 5-2. The measured transfer function and completed PCB design are shown below.
Weight | Goal | Calculated | Simulated | Measured | |
---|---|---|---|---|---|
Iout (Min) | 0lbs | 4mA | 4.0959mA | 4.0963mA | 4.0994mA |
Iout (Max) | 20lbs | 20mA | 20.1404mA | 20.1397mA | 20.1545mA |