SBOA575 September   2023 INA823 , OPA2387 , XTR115 , XTR116

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory of Operation
    1. 2.1 Wheatstone Bridge Sensor
    2. 2.2 2-Amp INA
    3. 2.3 4-20-mA Current Loop Transmitter Interface
  6. 3Simulation
  7. 4PCB Design
  8. 5Verification and Measured Performance
  9. 6Summary
  10. 7Reference
  11.   Appendix

Simulation

The design was built and verified in TINA TI simulation software. The circuit uses a DC voltage source at one input of the INA to emulate the differential voltage developed across the bridge. Figure 3-1 shows the circuit schematic and DC operating point when the differential voltage corresponding to 0-lbs is applied at the input.

GUID-20230817-SS0I-P54R-BPKK-R8XQWCWDDMCX-low.svgFigure 3-1 TINA TI Schematic and Simulation for 0-lbs Input