SBOA583 December 2023 OPA205 , OPA206 , OPA210 , OPA2206 , OPA2210 , OPA2392 , OPA2828 , OPA320 , OPA328 , OPA365 , OPA392 , OPA397 , OPA828
At room temperature, the classic bipolar output stage shown in Figure 8-1 has an output swing limitation of approximately 0.9 V from the supply rail. In this example, for linear operation the minimum voltage from the output to the positive supply can be calculated as the sum of the base-to-emitter voltage of Q1 and the saturation voltage of Q3 (Vbe + Vsat = 0.7 V + 0.2 V = 0.9 V). Other more complex topologies can have even greater output swing limitations. It is not unusual for bipolar devices to have between 1-V and 2-V output swing limitations depending on the design. Later sections cover how both CMOS and bipolar rail-to-rail output configurations can swing much closer to the supply rails.