SBOA590 November   2024 OPA186 , OPA206 , OPA328 , OPA391 , OPA928

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Input Offset Voltage (VOS) Definition
    1. 1.1 Input Offset Voltage Drift (dVOS/dT) Definition
    2. 1.2 VOS and VOS Temperature Drift Inside the Amplifier
    3. 1.3 Laser Trim to Adjust Performance
    4. 1.4 Package Trim (e-Trim™) to Adjust Performance
  5. 2Input bias current (IB) definition
    1. 2.1 Input Bias Current (IB) and IB Temperature Drift Inside the Amplifier
    2. 2.2 Derivation of IB Conversion to VOS
    3. 2.3 Internal Bias Current Cancelation
    4. 2.4 Super Beta Input Transistors
  6. 3Other Factors Influencing Offset
    1. 3.1 Finite Open Loop Gain (AOL)
    2. 3.2 Common Mode Rejection Ratio (CMRR)
    3. 3.3 Power Supply Rejection Ratio (PSRR)
    4. 3.4 AOL, CMRR, and PSRR Over Frequency
    5. 3.5 Electromagnetic Interference Ratio (EMIRR)
    6. 3.6 Mechanical Stress Induced Offset Shift
    7. 3.7 Parasitic Thermocouples
    8. 3.8 Flux Residue and Cleanliness
  7. 4Zero-drift Amplifiers to Minimize VOS and VOS Drift
  8. 5Calibration of VOS, IB, and Gain Error
  9. 6References
  10. 7Revision History

Zero-drift Amplifiers to Minimize VOS and VOS Drift

Zero-drift amplifiers use an internal circuitry to continuously correct the VOS and VOS drift. Chopper and auto-zero are two different architectures used to achieve the VOS correction, so the terms zero-drift, chopper, and auto-zero are often used interchangeably. The internal offset correction generally reduces maximum VOS to less than 10µV and VOS drift to less than 0.05µV/°C. Other parameters such as AOL, PSRR, CMRR, and EMIRR are also improved by the reduction in offset. The main limitation of zero-drift amplifiers are input bias current transients from switching charge injection and clock-feedthrough. These transients can translate into an additional VOS when large feedback resistors are used. Also, this transient can introduce unwanted noise tones at the zero-drift auto-correction frequency. The application note, Optimizing Chopper Amplifier Accuracy covers details on using zero-drift amplifiers and minimizing the errors introduced by the IB transients.

OPA206 Zero-drift Amplifier
                        VOS Correction and IB Transients Figure 4-1 Zero-drift Amplifier VOS Correction and IB Transients