SBOA590 November 2024 OPA186 , OPA206 , OPA328 , OPA391 , OPA928
This section covers several different factors that can cause a shift in VOS. This section used OPA210 in calculations and simulations examples. Table 3-1 lists an excerpt of the OPA210 data sheet for use in the examples. Because Texas Instruments spice models use typical parameters, the calculations all use typical parameters for easy comparison.
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
|
---|---|---|---|---|---|---|
VOS |
Input offset voltage |
±5 |
±35 |
µV |
||
AOL |
Open-loop voltage gain |
RL = 10 kΩ, TA = 25°C |
126 |
132 |
dB |
|
RL = 10 kΩ, TA = -40°C to 125°C |
120 |
dB | ||||
RL = 600Ω, TA = 25°C |
114 |
120 |
dB | |||
RL = 600Ω, TA = 25°C TO 125°C |
110 |
dB |
||||
CMRR |
Common-mode rejection ratio |
(V–) + 1.5 V < VCM < (V+) – 1.5 V |
132 |
140 |
dB |
|
PSRR | VOSvs power supply | VS = ±2.25 V to ±18 V | 0.05 | 0.5 | µV/V |