SBOA590 November 2024 OPA186 , OPA206 , OPA328 , OPA391 , OPA928
Input offset voltage can be modeled as an error voltage source in series with the non-inverting input of the op amp (see Figure 1-1). This offset voltage can range from microvolts to millivolts (see Table 1-1). For amplifiers, the term precision is generally used to describe amplifiers with input offset voltage less than 1mV.
Because the offset source is directly in series with the op amp input, the impact of offset voltage error is more significant for small input signal ranges. Figure 1-2, and Figure 1-3 illustrate the error introduced by a 1mV offset for an amplifier in a gain of 10 V/V and 100 V/V. Equation 1 through Equation 4 show the error calculation for gain of 10V/V and Equation 5 through Equation 8 show the calculation for 100V/V. The applied input signal drives the output to near full scale in both cases (4.5V on a 5V supply). Notice that the percentage error increased by a factor of 10 when the gain is increased by a factor of 10. Thus, offset voltage is often a greater concern in higher gain systems.