SBOA594 August 2024 OPA2990
A prototype is built for the proposed circuit and several measurements were conducted to test the performance, the following sections show those results in detail.
Conditions: ±12V supply rails, 1kΩ Load, output is averaged over 8k samples. Table 9-1 shows the measured output, supply currents in mA, and rms noise in uV, as well as corresponding effective resolution in bits. For this test, both inputs and Vref=2.5V are generated by a low noise source.
vin | Vout | I(vcc) | I(vss) | rms noise | Resolution |
---|---|---|---|---|---|
0 | -10.09124 | 0.232 | -10.592 | 0.345 | 17.1 |
0.625 | -5.03302 | 0.233 | -5.418 | 0.366 | 17.1 |
1.25 | 13.63853m | 0.274 | 0.297 | 0.365 | 17.1 |
1.875 | 5.06036 | 5.373 | 0.238 | 0.369 | 17.0 |
2.5 | 10.10703 | 10.533 | 0.24 | 0.374 | 17.0 |
Conditions: ±12V supply rails, 1kΩ Load, output is averaged over 8k samples. Table 9-2 shows the measured output, supply currents in mA, and rms noise in uV, as well as corresponding effective resolution in bits.
vin | vout | I(vcc) | rms noise | Resolution |
---|---|---|---|---|
0 | -0.739mV | 0.221 | 0.109 | 17.5 |
0.625 | 2.51609 | 2.791 | 0.112 | 17.4 |
1.25 | 5.04145 | 5.369 | 0.14 | 17.1 |
Conditions: +24V supply, 1kΩ Load, output is averaged over 8k samples. Table 9-3 shows the measured output, supply currents in mA, and rms noise in nA, as well as corresponding effective resolution in bits.
vin | iout | I(vcc) | rms noise | Resolution |
---|---|---|---|---|
0 | 1.37077u | 0.253 | 207 | 18.9 |
1.25 | 10.08287 | 11.73 | 283 | 18.4 |
2.5 | 20.16957 | 22.919 | 279 | 18.4 |
If the 4-20mA mode is enabled, Table 9-4 shows the case of zero input
vin | iout | I(vcc) | rms noise | Resolution |
---|---|---|---|---|
0 | 4.07328 | 5 | 276.8 | 18.5 |