SBOA594 August 2024 OPA2990
A flexible combined V/I output stage with adjustable output range, and full protection is presented. Table 14-1 summarizes the typical performance of the output stage
Modes | Supported mode |
---|---|
Voltage 0-5V, 0-10V, ±10V | |
Current 0-20mA, 4-20mA | |
Effective Resolution |
Voltage mode: 17b Current mode: 18b |
Unadjusted error | 0.87%FSR for 0.5%,25ppm resistors |
Power supply | VCC-VSS=5V to 40V |
temperature | -40 to 125℃ |
Settling time(FS) | 20us resistive load |
Protection | Surge, OV, UV, OC |