SBOA594 August 2024 OPA2990
Prototype measurement does not give information about the full extent of the error distribution due to resistor tolerance. Monte-Carlo analysis was conducted to evaluate the error distribution for given resistor tolerance and opamp offset distribution and drift.
Table 11-1 shows the expected error (in that case unadjusted gain error) in case of using resistors with certain tolerance. Note that only R1 to R5 contributes to the accuracy of the current output path.
Resistor tolerance | 1% | 0.5% | 0.1% | Ideal Resistors |
---|---|---|---|---|
±3 sigma error | 1.73% | 0.87% | 0.25% | 0.18% |
Max error | 2.3% | 1% | 0.3% | 0.25% |