SBOA594 August   2024 OPA2990

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Circuit Description
  6. Supporting Multiple Output Ranges
  7. Resistor Sizing, M2 Selection, and Other Design Considerations
  8. Mode and Range Control
  9. Supply Level for Current Output
  10. Supply Levels for Voltage Output
  11. Protection Features
  12. Measurement Results
  13. 10Power Consumption
  14. 11Error Monte-Carlo Analysis
  15. 12Rise and Fall Times
  16. 13Building Multi-Channel Output
  17. 14Summary
  18. 15References

Supply Levels for Voltage Output

Voltage output stage has bipolar supply VCC, VSS. OPA2990S is rail to rail opamp, with output headroom only about 150-300mV from supply rails based on the output current. For bipolar output, make sure the supply is at least +0.5V from the maximum positive output, and -0.5V from the minimum output.

For the unipolar output case 0-5V and 0-10V, to make sure true-zero output a simple negative charge pump can be used to generate VSS. LM7705 is low noise, low cost charge pump that can generate -0.23V and is capable of sinking up to 26mA, making LM7705 a good choice for generating VSS in unipolar output case.

The minimum load in voltage mode, RLoad(min)=Vout(max)/Iout(max), assuming the voltage output is designed for 20mA output, then RLoad(min)=500Ω in case of ±10V output range.