SBOA594 August 2024 OPA2990
This application note is introducing a versatile circuit that can be used as an output stage for either voltage and current. The circuit is using an opamp with disable feature, and adds required circuitry for protection and range selection making the circuit an attractive, flexible, and cost-effective design for driving analog outputs for industrial applications.