SBOA594 August 2024 OPA2990
The combined V/I circuit can be connected to a standard DAC to build configurable multi-channel output module. The DAC8050x family is a good fit for this, it offers 1 up to 8 channels, with 16b of resolution, and 1LSB INL, buffered voltage output, it has also the counterparts in 12, and 14 bits (DAC6050x, and DAC7050x). The DAC has integrated 2.5V reference which is available on external pin.
The DAC output range can be adjusted to either 2.5V or 1.25V but setting the DAC GAIN to either x1 or x2 enabling the DAC to achieve the easily implement the 0-5V output range.
Figure 13-1 shows a simplified block diagram for a 2-channel configurable range AOUT. Each of BUF1 and BUF2 represent the V/I circuit proposed.