SBOA594 August 2024 OPA2990
If the circuit is required to support multiple output ranges, the circuit has to do that through changing input and reference ranges, as the stage gain is fixed. Making the gain adjustable can complicate the design and add inaccuracies.
Table 3-1 shows the different configurations for the same stage to support multiple output ranges:
0-20mA | 4-20mA | 0 to 10 | 0 to 5 | -10 to 10 | |
---|---|---|---|---|---|
VREF switches | S1 open | S1 closed | S2 open | S2 open | S2 closed |
VIN range | 0-2.5 | 0-2.5 | 0-2.5 | 0-1.25 | 0-2.5 |
R ratios |
Table 3-1 shows that different output ranges can be achieved by controlling the different switches, and the input range, with the resistor ratios remaining constant.
A DAC source which has 2.5V or 1.25V full-scale is required to drive the stage, as well as a 2.5V reference.