SBOA594 August   2024 OPA2990

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Circuit Description
  6. Supporting Multiple Output Ranges
  7. Resistor Sizing, M2 Selection, and Other Design Considerations
  8. Mode and Range Control
  9. Supply Level for Current Output
  10. Supply Levels for Voltage Output
  11. Protection Features
  12. Measurement Results
  13. 10Power Consumption
  14. 11Error Monte-Carlo Analysis
  15. 12Rise and Fall Times
  16. 13Building Multi-Channel Output
  17. 14Summary
  18. 15References

Supply Level for Current Output

Current output stage has unipolar supply VCCI. OPA2990S can be powered by a supply voltage down to 2.7V. Assuming maximum output can reach Vout (max)=VCCI-1.5V. The maximum load for current output is RLoad(max)=Vout (max)/ 20mA. These equations can give you the minimum supply required for specific maximum load target. For RLoad=600Ω which is a common value, the minimum supply level is around 13.5V. to drive a 1kOhm load though, you need 22V instead. If 20% over current (24mA) is going to be used, then 20% higher voltage is needed.