SBOA597 November 2024 OPA928
Previous sections described the limits and precautions of the measurement. To realize a full design, the coulombmeter circuit deploys:
Figure 4-1 shows an example of a PCB that can allow for both standard surface-mount devices, along with point-to-point wiring. The layout specifically around the input high-impedance nodes of the circuit has milled slots with point-to-point wiring; see below.