SBOA600
July 2024
ISOTMP35
1
Abstract
Trademarks
1
Introduction
1.1
Calculating Thermal Response Time
1.2
Current Design with Non-Isolated Temperature Sensors
1.3
Proposed Design Using the ISOTMP35 Isolated Temperature Sensor
2
Experiment Setup
2.1
Step 1: Prepare the Oil Bath
2.2
Step 2: Prepare the Liquid Gallium
2.3
Step 3: Submerge the Copper Pad
2.4
Step 4: Prepare Each PCB Configuration
2.5
Step 5: Testing Each PCB Configuration
2.6
Test Results
3
Summary
4
References
4
References
Texas Instruments,
ISOTMP35 ±1.2°C, 3-kVRMS Isolated Temperature Sensor With Analog Output With < 2 Seconds Response Time and 500VRMS Working Voltage
, product page
Texas Instruments,
ISOTMP35-Q1 Automotive ±1.5°C, 3-kVRMS Isolated Temperature Sensor With Analog Output With < 2 Seconds Response Time and 500VRMS Working Voltage
, automotive grade product page