SBOA603 June 2024 INA700 , INA740A , INA740B , INA745A , INA745B , INA780A , INA780B
For this data set, the EZShunt™ device selected is the INA745A, which is characterized for 35A at 25°C, along with the INA236 and three separate resistor sets shown below to support a common mode voltage of 40V. Meanwhile, the INA740A that is characterized for 35A at 25°C was also used against the INA238 to support 85V. Both designs were paired with the Table 3-2 resistor set:
Data sheet | Measured | |||||||
---|---|---|---|---|---|---|---|---|
Resistor | Resistance (mΩ) | Tolerance | Drift (ppm) | Tolerance | Drift (ppm) | Wattage (W) | Case Size | 1K price |
D | 1 | 1% | 50 | 0.29% | 96.9 | 1 | 1206 | $0.161 |
E | 1 | 1% | 50 | 0.99% | 118.2 | 2 | 2010/5025 | $0.314 |
F | 1 | 0.5% | 300 | 0.2% | 95.2 | 2 | 2512 | $1.024 |