All trademarks are the property of their respective owners.
The INA901-SP device is a voltage-output, current-sense amplifier that can sense drops across shunt resistors at common-mode voltages from –15 V to 65 V, independent of the supply voltage. The INA901-SP operates from a single 2.7-V to 16-V supply, drawing 700 μA (typical) of supply current. The devices are offered in an ultra small, thermally enhanced 8-pin ceramic flatpack package.
General device information and testing conditions are listed in Table 1-1.
TI Part Number | INA901-SP |
---|---|
Device Function | Synchronous Buck Converter |
Technology | LBCSOI |
A/T Lot Number / Date Code | 1839A |
Unbiased Quantity Tested | 15 |
Exposure Facility | VPT Rad |
Neutron Fluence (1-MeV equivalent) | 1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2 |
Irradiation Temperature | 25°C |
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. |