SBOK044B December 2020 – December 2024 TPS7H4010-SEP
Event rates were calculated for LEO(ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations application report. We assume a minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and “worst-week” solar activity (this is similar to a 99% upper bound for the environment). Using the 95% upper-bounds for the SEL and the SEB/SEGR, the event rate calculation for the SEL and the SEB/SEGR is shown on Table 10-1 and Table 10-2, respectively. It is important to note that this number is for reference since no SEL or SEB/SEGR events were observed.
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 43 | 6.4 × 10–4 | 9.23 × 10–8 | 5.91 × 10–11 | 2.5 × 10–3 | 4.63 × 107 |
GEO | 2.2 × 10–3 | 2 × 10–10 | 8.4 × 10–3 | 1.36 × 107 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 43 | 6.4 × 10–4 | 1.21 × 10–7 | 7.74 × 10–11 | 3.2 × 10–3 | 3.53 × 107 |
GEO | 2.2 × 10–3 | 2.62 × 10–10 | 11 × 10–3 | 1.04 × 107 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) |
1 |
2.24 x 103 |
1.66 x 10-4 |
3.72 x 10-1 |
1.55 x 107 |
7.36 x 10-3 |
GEO |
2.70 x 104 |
4.49 x 100 |
1.87 x 108 |
6.10 x 10-4 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) |
1 |
2.24 x 103 |
8.37 x 10-5 |
1.87 x 10-1 |
7.81 x 106 |
1.46 x 10-2 |
GEO | 2.70 x 104 |
2.26 x 100 |
9.42 x 107 |
1.21 x 10-3 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) |
2 |
5.25 x 102 |
8.27 x 10-5 |
4.34 x 10-2 |
1.81 x 106 |
6.31 x 10-2 |
GEO |
5.22 x 103 |
4.31 x 10-1 |
1.80 x 107 |
6.35 x 10-3 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) |
1 |
2.24 x 103 | 1.49 x 10-4 | 3.34 x 10-1 | 1.39 x 107 | 8.20 x 10-3 |
GEO | 2.70 x 104 | 4.03 x 100 | 1.68 x 108 | 6.79 x 10-4 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) |
1 |
2.24 x 103 |
8.63 x 10-5 |
1.93 x 10-1 |
8.05 x 106 |
1.42 x 10-2 |
GEO | 2.70 x 104 |
2.33 x 100 |
9.71 x 107 |
1.18 x 10-3 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) |
2 |
5.25 x 102 |
6.30 x 10-5 |
3.31 x 10-2 |
1.38 x 106 |
8.28 x 10-2 |
GEO | 5.22 x 103 |
3.29 x 10-1 |
1.37 x 107 |
8.34 x 10-3 |