SBOK070 November 2022 OPA4H199-SEP
The OPA4H199-SEP is a quad-channel 40-V, 4.5-MHz, rail-to-rail input and output (RRIO) operational amplifier. The devices uses CMOS technology. The recommended operating voltage range is from 2.7 V to 40 V. The OPA4H199-SEP features mux-friendly inputs that allow for differential input voltages up to the supply voltage (open-loop configuration). The OPA4H199-SEP is available in a 14-pin SOT-23-THIN (DYY) package that offers space savings compared to other traditional leaded 14-pin package options.
http://www.ti.com/product/OPA4H199-SEP
DESCRIPTION | DEVICE INFORMATION |
---|---|
TI Part Number | OPA4H199-SEP |
MLS Number | OPA4H199MDYYTSEP |
Device Function | Radiation Tolerant High-Voltage Quad-Channel Operational Amplifier |
Technology | LBC9 |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
Heavy Ion Fluence per Run | 1×106 – 1×107 ions/cm2 |
Irradiation Temperature | 125°C (for SEL testing) |