SBOK070 November 2022 OPA4H199-SEP
Radiation effects of Radiation Tolerant High-Performance, quad-channel 40-V, 4.5-MHz, rail-to-rail input and output (RRIO) operational amplifier, OPA4H199-SEP, was studied. This device passed total dose rate of up to 30 krad(Si) and is latch-up immune up to LETEFF = 43 MeV-cm2/mg and T = 125°C.