SBOK074 august 2023 SN54SC245-SEP
PRODUCTION DATA
The parametric data for the SN54SC245-SEP passes up to 30 krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.
Overall, the SN54SC245-SEP showed a strong degree of hardness to HDR TID irradiation up to 30 krad(Si). The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. For the data sheet electrical parameters and associated tests, see SN74SC245-SEP Radiation-Tolerant, 1.2-V to 5.5-V, Octal Bus Transceivers With 3-State Outputs.
See Section 5 for HDR report up to 50 krad(Si).