SBOK075 October 2023 SN54SC245-SEP
PRODUCTION DATA
The purpose of this study is to characterize the effects of heavy-ion irradiation on the single-event latch-up (SEL) performance of the SN54SC245-SEP, 1.2 V to 5.5 V octal bus transceiver. Heavy-ions with an LETEFF of 43 MeV-cm2 / mg were used to irradiate three production devices with a fluence of 1 × 107 ions / cm2. The results demonstrate that the SN54SC245-SEP is SEL-free up to LETEFF = 43 MeV-cm2 / mg as 125°C.