All trademarks are the property of their respective owners.
The SN54SC4T08-SEP contains four independent 2-input AND Gates . Each gate performs the Boolean function Y = A × B in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.2-V, 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs. (For example, 1.2-V input to 1.8-V output or 1.8-V input to 3.3-V output.) Additionally, the 5-V tolerant input pins enable down translation. (For example, 3.3-V to 2.5-V output.)