SBOK080 september   2023 SN54SC245-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC245-SEP Production Flow Chart
  6. 3Device Qualification
    1. 3.1 Qualification by Similarity (Qualification Family)
  7. 4Outgas Test Report

Device Introduction

SN54SC245-SEP is a radiation hardened device in a plastic package which allows this device to be used in space applications. The device was verified immune to 43 MeV × cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30 krad (Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To specify the quality of SN54SC245-SEP, the device is qualified with Space EP requirements. For further details, see Section 3.1.