The purpose of this study is to characterize the single-event-effects (SEE) performance due to heavy ion irradiation of the TMUX582F-SEP, latch-up immune 8:1 multiplexer with adjustable fault thresholds. Heavy-ions with an LETEFF of 43MeV-cm2/mg were used to irradiate six production devices. Flux of ~105 ions / cm2 *s and fluence of ~107 ions / cm2 per run were used for the single-event latch-up (SEL) characterization and flux of ~104 ions / cm2 *s and fluence of ~106 ions / cm2 per run were used for the single-event transients (SET) characterization. The results demonstrate that the TMUX582F-SEP is SEL-free up to LETEFF = 43MeV-cm2/ mg at 125°C. Additionally, the single-event transient (SET) performance for output voltage excursions ≥ |10%| from the nominal voltage are discussed.