SBOK085 April 2024 SN54SC2T74-SEP
PRODUCTION DATA
The SN54SC2T74-SEP is a radiation-tolerant, 1.2V to 5.5V dual D-type flip-flop with integrated translation. The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).
For more information, see the SN54SC2T74-SEP product page.
Description | Device Information |
---|---|
TI Part Number | SN54SC2T74-SEP |
MLS Number | SN54SC2T74MPWTSEP |
Device Function | Radiation-tolerant, 1.2V to 5.5V, dual D-type flip-flop with integrated translation |
Technology | LBC9 |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
Heavy Ion Fluence per Run | 1 × 107 ions / cm2 |
Irradiation Temperature | 25°C (for SET testing) and 125°C (for SEL testing) |