SBOK091 December 2024 OPA4H199-SP
Table 1-1 lists the device information used in the initial NDD characterization.
NDD Exposure Details | |
---|---|
TI Device | OPA4H199-SP |
TI Part Name | 5962R2321401PXE |
Package | 14-pin SOT-23 (DYY) |
Technology | Linear BiCMOS (LBC9) |
Lot Number / Date Code |
4007710 / 44AZ |
Sample Quantity | 12 +1 control unit |
Exposure Facility | VPT Rad, Chelmsford, MA |
Neutron Fluence (1-MeV equivalent) Level | 1 × 1012, 5 × 1012, 1 × 1013 n/cm2 |
Irradiation Temperature | Ambient room temperature (25ºC) |