Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPAx241, OPAx251 Single-Supply, MicroPower
Operational Amplifiers
1 Features
- OPAx241 family optimized for 5V supply
- OPAx251 family optimized for ±15V supply
- Micro power: IQ =
25μA
- Single-supply operation
- Rail-to-rail output (within
50mV)
- Wide supply range
- Single supply: 2.7V to
36V
- Dual supply: ±1.35V to
±18V
- Low offset voltage: ±250μV
max
- High common-mode rejection:
124dB
- High open-loop gain: 128dB
- Single, dual, and quad