SBOS075A September   2000  – June 2024 OPA2241 , OPA2251 , OPA241 , OPA251 , OPA4241 , OPA4251

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information for OPA241 and OPA251
    4. 5.4 Thermal Information for OPA2241 and OPA2251
    5. 5.5 Thermal Information for OPA4241 and OPA4251
    6. 5.6 Electrical Characteristics for VS = 2.7V to 5V
    7. 5.7 Electrical Characteristics for VS = ±15V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Applications Information
      1. 6.1.1 Operating Voltage
      2. 6.1.2 Offset Voltage Trim
      3. 6.1.3 Capacitive Load and Stability
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The OPA241, OPA2241, OPA4241 (OPAx241), and OPA251, OPA2251, OPA4251 (OPAx251) devices are specifically designed for battery-powered, portable applications. In addition to very low power consumption (25μA), these amplifiers feature low offset voltage, rail-to-rail output swing, high common-mode rejection, and high open-loop gain.

The OPAx241 series is optimized for operation at low power supply voltage while the OPAx251 series is optimized for high-power supplies. Both series can operate from either single (2.7V to 36V) or dual supplies (±1.35V to ±18V). The input common-mode voltage range extends 200mV less than the negative supply—an excellent choice for single-supply applications.

The OPAx241 and OPAx251 are unity-gain stable and can drive large capacitive loads. Special design considerations makes sure that these products are easy to use. High performance is maintained as the amplifiers swing to the specified limits. Because the initial offset voltage (±250μV max) is so low, user adjustment is usually not required. However, external trim pins are provided for special applications (single versions only).

The OPAx241 and OPAx251 are fully specified from −40°C to +85°C and operate from −55°C to +125°C.

Device Information
PART NUMBER CHANNELS PACKAGE(1)
OPA241 Single D (SOIC, 8)
P (PDIP, 8)
OPA2241 Dual D (SOIC, 8)
P (PDIP, 8)
OPA4241 Quad N (PDIP, 14)
D (SOIC, 14)
OPA251 Single D (SOIC, 8)
OPA2251 Dual P (PDIP, 8)
D (SOIC, 8)
OPA4251 Quad D (SOIC, 14)
For more information, see Section 9.

 

 

OPA241 OPA2241 OPA4241 OPA251 OPA2251 OPA4251 High-Common-Mode, Low-Power Difference Amplifier High-Common-Mode, Low-Power Difference Amplifier